Gripper for rims
Challenge
For loading a thermoforming machine, different rim types needed to be gripped. The gripper needed to cover a wide range of parts without having to be retooled.
Solution
Because of the wide variety of parts, it was necessary to design a special gripper. A standard cylinder served as a lift. A rugged basic structure made of rails and a guide carriage made it possible to withstand the harsh ambient conditions in the vicinity of the press. The gripper is rugged and easy to maintain.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripper jaws are synchronized
Technical Data
Drive type | PNEU |
Max. gripping force | 6500 [N] |
Gripping concept | KRAFT |
Gripping safety device | KLE |
Max. stroke | 400 [mm] |
IP class | IP40 |
System weight | 150 [kg] |
Max. workpiece weight | 50 [kg] |
Max. workpiece temperature | 80 [°C] |